EPIC® ULTRA H-B 6 SGR LB

EPIC® ULTRA H-B 6 SGR LB

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· The housing variants allow different clamping ranges (6 - 13 mm or 9 - 17 mm)
· The arrow is a new design element on the housing surface and makes it easy to find and easy to connect in tight spaces and possibly poorly visible areas of application
· UL certification according to technical data enables the product to be used on the North American market
· VDE-tested quality
· With a closed base and side cable entry for orderly cable routing
· The locking is performed using a stainless steel lever
· The surface-mount base can be plugged into many of the most popular hoods
· For article names with the addition “BRUSH”, the integrated cable gland is supplemented by our innovative SKINTOP® BRUSH brass brush, which enables 360° contacting of the copper braided screening and thus enables the interference signals to be deflected even more effectively Brush wires enable easier assembly of the connector\nand obtain the gap-free 360° coverage of the copper stranded screening\n\n
· Meets protection class IP 67 when locked
· The integrated brass SKINTOP® cable gland is used for sealing and strain relief cable entries Compared to housings where the cable gland is added separately, the overall size of the housing is more space-saving
· Protection class classified according to NEMA 250 and tested pursuant to UL50E

Application
· For protecting the connector insert against environmental influences
· Withstands high chemical and mechanical loads
· Suitable for outdoor use
· Especially for environments where electromagnetic compatibility (EMC) is required
· With modular connector assembly, also suitable for signal and data transmission
· Especially for environments where the product comes into contact with water, cleaning agents and saline substances
· For use with many EPIC® rectangular connector inserts or module inserts
· For connecting devices and machines to a power supply in various applications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
70250207
70250208
70250209
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

22.60 €

1 Available 5 Days 10

22.95 €

1 Available 5 Days 10

35.22 €

1 Available 5 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 54,3 Length 58
Width 41 Operation temperature 100 Inflammability class of insulation material acc. with UL94 HB
Housing coating Other Locking mechanism Single locking lever Position cable feed Sideways
Position of the shackle Base unit Material housing Zinc Type of housing Socket case
Corrosion resistant True EMC-version True UV resistant True
With cable screw gland False With hinged lid False With interlocking device True

Tech Support