Manufacturer part number: 0043006/50
Brand: LAPP
Price: 336.96 €
Delivery time: 7 Days
Length: 50 m
Nominal cross section conductor: 1.5 mm2
Number of Cores: 3 Core
Outer diameter approx.: 12.2 mm
Core identification: Colour
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0043006/50
Part Number
|
---|
0043006/50 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of Cores (Core) | Outer diameter approx. (mm) | Core identification | |
---|---|---|---|---|---|---|---|---|---|---|---|
336.96 € | 1 | Available | 7 Days | 10 | 50 | 1.5 | 3 | 12.2 | Colour |
Loading...
Colour outer sheath | Black | Material outer sheath | Other | Protection conductor | Included |
---|---|---|---|---|---|
Nominal voltage UO | 0.6 | Nominal voltage U | 1 | Operating temperature, fix | 80 |
Operating temperature, flexible | 80 | Concentric conductor | None | Conductor category | Class 5 = flexible |
Core insulation | Other | Flame retardant | In accordance with EN 6033212 | Halogen free (acc. EN 50267-2-2) | False |
Low smoke (acc. EN 61034-2) | False | Screen | False | Shape of conductor | Round |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of Cores(Core)
Outer diameter approx.(mm)
Core identification
Filter by standard shipping days
Optional Attributes