Manufacturer part number: 0046900/500
Brand: LAPP
Price: 1,038.34 €
Delivery time: 5 Days
Length: 500 m
Nominal cross section conductor: 0.75 mm2
Number of Cores: 2 Core
Outer diameter approx.: 6.4 mm
Protection conductor: None
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0046900/500
Part Number
|
---|
0046900/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of Cores (Core) | Outer diameter approx. (mm) | Protection conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|
1,038.34 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 2 | 6.4 | None |
Loading...
Colour outer sheath | Black | Material outer sheath | Rubber (silicone) | Nominal voltage UO | 300 |
---|---|---|---|---|---|
Nominal voltage U | 500 | Operating temperature, fix | 180 | Conductor category | Class 5 = flexible |
Core identification | Colour | Core insulation | Rubber (silicone) | Flame retardant | In accordance with EN 6033212 |
Halogen free (acc. EN 50267-2-2) | True | Low smoke (acc. EN 61034-2) | False | Oil resistant (acc. EN 60811-2-1) | False |
Screen | False |
This page is ÖLFLEX® HEAT 180 H05SS-F EWKF, part number 0046900/500.
You can find the detail information about specifications and dimensions on part number 0046900/500.
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of Cores(Core)
Outer diameter approx.(mm)
Protection conductor
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0046900/100 |
0046900/1000 |
0046901/100 |
0046901/1000 |
0046901/500 |
00469023/100 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of Cores (Core) | Outer diameter approx. (mm) | Protection conductor |
---|---|---|---|---|---|---|---|---|---|---|---|
207.67 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 2 | 6.4 | None | ||
2,076.66 € | 1 | Available | 5 Days | 10 | 1000 | 0.75 | 2 | 6.4 | None | ||
246.88 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 3 | 7 | Included | ||
2,468.85 € | 1 | Available | 5 Days | 10 | 1000 | 0.75 | 3 | 7 | Included | ||
1,234.42 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 3 | 7 | Included | ||
302.71 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 4 | 7.6 | Included |