Manufacturer part number: 0091352/500
Brand: LAPP
Price: 2,761.22 €
Delivery time: 5 Days
Length: 500 m
Nominal cross section conductor: 1 mm2
Outer diameter approx.: 3.4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0091352/500
Part Number
|
---|
0091352/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Outer diameter approx. (mm) | |
---|---|---|---|---|---|---|---|---|---|
2,761.22 € | 1 | Available | 5 Days | 10 | 500 | 1 | 3.4 |
Loading...
Nominal voltage U0 | 230 | Nominal voltage U | 400 | Operating temperature, fix | 350 |
---|---|---|---|---|---|
Conductor category | Class 5 = flexible | Core colour | White | Core insulation | Other |
Flame retardant | In accordance with EN 6033212 | Screen over stranding | False | Insulated | True |
Low temperature resistant (acc. EN 6081114) | False | Oil resistant (acc. EN 6081121) | False | Protective conductor | False |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Outer diameter approx.(mm)
Filter by standard shipping days
Optional Attributes