Brush strip, vertical for TS IT【4 Pieces Per Package】

Brush strip, vertical for TS IT

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・Material:
・Aluminium section, natural anodised
・Brush strip: Plastic, UL 94-HB

[Features]
・Within the network distributor, this serves as a flexible infill panel which stylishly conceals the cable management area to the side of the 482.6 mm (19") mounting level
・The brush strip facilitates convenient cable routing from the side and rear distributor area to the front connection level
・The clearance required in front of the mounting level is at least 75 mm
・The brush strip is mounted at the side on the vertical frame section, on horizontal or vertical punched sections

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7827544

Part Number
7827544
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

125.78 €

4 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Type of accessory Other

This page is Brush strip, vertical for TS IT, part number 7827544.
You can find the detail information about specifications and dimensions on part number 7827544.

Tech Support