Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Nominal current(A) | 4 | Nominal voltage(V) | 60 | Bore diameter(mm) | 5.75 |
---|---|---|---|---|---|
Max. temperature(°C) | +90 | Min. temperature(°C) | -30 | Thread type connection side | M8 |
Cable colour | Black | Coding | A | Connector type | Plug |
Connector standard | Sensor connector | Connection (components) | Soldering | Connection side A (sensors/actuators) | M8 plug, built-in |
Connection side B (sensors/actuators) | Customisable | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector | Contact surface | Gold plated |
Contact material | CuSn | Seal type | Screw-on |