D-SUB pin strip 180 °, with cut & clip connection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

IDT09154G3

Part Number
IDT09154G3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
-

4.45 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connection Solder Connection angle(°) 90 No. of rows 2
Number of pins 9 Connector type Plug, vertical mount Connector type (category) D-SUB pin strip
Connection (components) Cut & Clip

This page is D-SUB pin strip 180 °, with cut & clip connection, part number IDT09154G3.
You can find the detail information about specifications and dimensions on part number IDT09154G3.

Tech Support