Hand-endoscope BS-200XW

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

123325-BP

Part Number
123325-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

180.36 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Camera resolution(pix) 640 x 480 Display resolution(pix) 320 x 480 Focus 30 – 60 mm
Probe diameter(mm) 8 Probe length(m) 88 Weight(g) 430
Endoscope features Exchangeable camera attachment Endoscope type (category) Endoscope

This page is Hand-endoscope BS-200XW, part number 123325-BP.
You can find the detail information about specifications and dimensions on part number 123325-BP.

Tech Support