Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1601758-BP
V AC reading range (max.)(V) | 1000 | V AC reading range (min.)(V) | 90 | IP rating | IP65 |
---|---|---|---|---|---|
Frequency range | 40 Hz - 400 Hz | Max. frequency(Hz) | 400 | Min. frequency(Hz) | 40 |
Product size (height)(mm) | 155 | Product size (length)(mm) | 25 | Product size (width)(mm) | 23 |
Reading category | CAT IV 1000 V | Weight(g) | 55 | Calibrated to | Manufacturer's standards (no certificate) |
Display type | Acoustic | Voltage tester type (category) | Non-contact voltage tester |
This page is MS-520 Non-contact voltage tester, part number 1601758-BP.
You can find the detail information about specifications and dimensions on part number 1601758-BP.