Set of 5 PVC test leads

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

123027-BP

Part Number
123027-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.85 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Green Cable cross section(mm²) 1 Cable length(m) 1
Nominal current(A) 16 Nominal current (details)(A) 16 Nominal voltage(V) 35
Temperature range(°C) -15 to +70 Diameter/connector type(mm) 4 mm, non-stackable plug Connector/ Input type A Banana jack 4 mm
Connector / Output type B Banana jack 4 mm Cable type (category) Test lead kit Material PVC
Plug features Nestable Reading category CAT I Type Set of 5

This page is Set of 5 PVC test leads, part number 123027-BP.
You can find the detail information about specifications and dimensions on part number 123027-BP.

Tech Support