M12-T flange plug

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 0631 070 04

Part Number
09 0631 070 04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.77 €

1 Available 60 Days

Loading...

  1. 1

Basic information

Nominal current(A) 12 Nominal voltage(V) 63 AWG 16
Connection angle(°) 180 Cross-section range 1.38 mm² (min) Min. cross section(mm²) 1.38
Max. temperature(°C) +85 Min. temperature(°C) -40 Number of pins 4
Total number of pins 4 Case material PA Connection (components) Open end cable
Connector type Sleeve plug Connector type (category) Mini DIN connector Contact material CuZn
DIN connector features T-coded Seal type Screws

This page is M12-T flange plug, part number 09 0631 070 04.
You can find the detail information about specifications and dimensions on part number 09 0631 070 04.

Tech Support