Cable plug connector, plastic lock, screw terminal connection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
99 0429 43 04
99 0437 43 05
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
No. of pins (RJ) Number of pins Nominal voltage (details)
(V)

15.87 €

1 Available 3 Days 25044250

19.16 €

1 Available 3 Days 6055125

Loading...

  1. 1

Basic information

Nominal current(A) 4 Connection direction straight Cable diameter(mm) 4–6
Connector cross section(mm²) Max 0.75 Connector cross-section (max.)(mm²) 0.75 Max. temperature(°C) +85
Min. temperature(°C) -25 Nominal current (details)(A) 4 Thread type M12
Thread type connection side M12 Contamination level 3 Connection side A (sensors/actuators) M12 plug, straight
Connection side B (sensors/actuators) Customisable Connection (components) Spring-loaded Connector standard Sensor connector
Connector type Plug Contact material CuZn Contact surface Gold plated
Seal type Screw-on Sensor/actuator wiring type (category) Sensor/actuator connector Type (misc.) Cable connector M12 x 1, plastic lock

Tech Support