M12-A male panel mount connector

M12-A male panel mount connector

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
09 3431 00 04
09 3441 00 05
76 4331 0011 00004 0200
76 4331 0011 00005 0200
76 4331 0011 00008 0200
76 4631 0011 00004 0200
76 4631 0011 00008 0200
99 0433 500 05
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Connection angle
(°)
Connector cross-section (max.)
(mm²)
Cross section (max.)
(mm²)
Cross-section (sensor/actuator wiring)
(mm²)
Cross-section range Max. temperature
(°C)
Min. temperature
(°C)
No. of pins (RJ) Number of pins Total number of pins Series (connectors) Thread type (wiring and installation) Thread type connection side Case material Connection side A (sensors/actuators) Connection side B (sensors/actuators) Sensor/actuator connectivity fittings Connection (components) Connector standard Connector type Connector type (category) Contact material Contact surface DIN connector features Material (details) Seal type Sensor/actuator wiring type (category) Cable Colour

15.87 €

1 Available 3 Days 4250--0.25-0.25-+85-254---M16M12-M12 plug, built-inCable, open endM16 front panel fittingOpen end cableSensor connectorPlug-CuZnGold plated-PURScrew-onSensor/actuator built-in connectorBlack

20.23 €

1 Available 3 Days 4125--0.25-0.25-+85-255---M16M12-M12 plug, built-inCable, open endM16 front panel fittingOpen end cableSensor connectorPlug-CuZnGold plated-PURScrew-onSensor/actuator built-in connectorBlack
-

15.87 €

1 Available 3 Days 425024180----+85-40-44---PA---Open end cable-Sleeve plugMini DIN connectorCuZn-A-coded-Screws--
-

16.93 €

1 Available 3 Days 46024180----+85-40-55---PA---Open end cable-Sleeve plugMini DIN connectorCuZn-A-coded-Screws--
-

21.29 €

1 Available 3 Days 1.53024180----+85-40-88---PA---Open end cable-Sleeve plugMini DIN connectorCuSn-A-coded-Screws--
-

20.23 €

1 Available 3 Days 425024180----+85-40-44---PA---Open end cable-Sleeve plugMini DIN connectorCuZn-A-coded-Screws--
-

25.55 €

1 Available 3 Days 1.53024180----+85-40-88---PA---Open end cable-Sleeve plugMini DIN connectorCuZn-A-coded-Screws--
-

17.99 €

1 Available 3 Days 6100-180-1.5-1.5 mm² (max)+125-40-55713------Screw terminal-PlugBullet connectorAu------

Loading...

  1. 1

Tech Support