M16 flange connector 14 pin

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 0453 300 14

Part Number
09 0453 300 14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.16 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Nominal current(A) 3 Nominal voltage(V) 60 AWG 24
Connection angle(°) 180 Cross section (max.)(mm²) 0.25 Cross-section range 0.25 mm² (max)
Max. temperature(°C) +95 Min. temperature(°C) -40 Number of pins 14
Total number of pins 14 Case material PBT, UL94V-0 Connection (components) Soldering
Connector type Sleeve plug Connector type (category) Mini DIN connector Contact material CuZn
Leading contact (PE) No Seal type Screws

This page is M16 flange connector 14 pin, part number 09 0453 300 14.
You can find the detail information about specifications and dimensions on part number 09 0453 300 14.

Tech Support