Series 694, Protection cap for male panel mount connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

08 0427 000 000

Part Number
08 0427 000 000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.67 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Nominal current(A) 8 Nominal voltage(V) 250 Connection angle(°) 180
Max. temperature(°C) +80 Min. temperature(°C) -40 Series (connectors) 694
Case material PA (UL 94 V-0) Colour Black Connector type (category) Bullet connector protective cap

This page is Series 694, Protection cap for male panel mount connector, part number 08 0427 000 000.
You can find the detail information about specifications and dimensions on part number 08 0427 000 000.

Tech Support