Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
01 0769 001
Max. temperature(°C) | +85 | Min. temperature(°C) | -25 | No. of pins (RJ) | 4 |
---|---|---|---|---|---|
Thread type connection side | M8 | Connector standard | Sensor connector | Connector type | Locknut |
Contact surface | Gold plated | Material (details) | PUR | Seal type | Screw-on |
Sensor/actuator wiring type (category) | Sensor/actuator connector | Cable Colour | Black |
This page is Series 718 and 768, Fixing nut, part number 01 0769 001.
You can find the detail information about specifications and dimensions on part number 01 0769 001.