D-SUB socket contact, punched

D-SUB socket contact, punched
  • Volume Discount
[Specifications]
・eCl@ss: 27440204 Contact for industrial connectors
・Specifications: IEC 60664-1,IEC 61984
・Type of contact: Crimp contact
・Gender: Female

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 67 000 7278

Part Number
09 67 000 7278
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.25 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connection (components) Crimp Mating cycles (actuations) 500 AWG max. 24
AWG (min.) 28 Contact surface Gold plated Contact material Ni
Accessory type (connectors) Connector receptacle

This page is D-SUB socket contact, punched, part number 09 67 000 7278.
You can find the detail information about specifications and dimensions on part number 09 67 000 7278.

Tech Support