Accessories for size 3 A - Sleeve Housing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 20 003 1440

Part Number
09 20 003 1440
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.88 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Max. temperature(°C) +125 Min. temperature(°C) -40 Temperature range(°C) -40 - +125
Size 3 A Material (details) Metal Type (misc.) Straight cable jack, a lock-transverse stirrups
Colour Grey IP rating IP44 Connector type (category) Bush enclosure
Connector features 1x transverse brace lock Series (Han connectors) Han® 3A Thread type PG11
Thread size PG11

This page is Accessories for size 3 A - Sleeve Housing, part number 09 20 003 1440.
You can find the detail information about specifications and dimensions on part number 09 20 003 1440.

Tech Support