Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
769-208/281-411 |
769-218/281-411 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Weight (g) | |
---|---|---|---|---|---|---|---|
348.72 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 7.718 | ||
245.95 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 8.378 |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 28.5 | Product size (length)(mm) | 5 |
---|---|---|---|---|---|
Product size (width)(mm) | 5 | Clamp width(mm) | 5 | Stripping length (max.)(mm) | 8 |
Nominal current(A) | 0.5 | Nominal voltage(V) | 250 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 4 |
AWG (min.) | 28 | AWG max. | 12 | No. of rows | 1 |
Pins per row | 2 | Colour | Grey | Connector type (category) | Diode terminal |
Connection (components) | Pull spring | Industrial goods | Yes |