1-conductor equipotential bonding terminal 784【25 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

784-623

Part Number
784-623
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

130.71 €

25 Pieces Per Package

1 pack Available 30 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 Product size (height)(mm) 43.50 Product size (length)(mm) 10
Product size (width)(mm) 10 Clamp width(mm) 10 Stripping length (max.)(mm) 12
Nominal current(A) 57 Nominal voltage(V) 400 Min. cross section (flexible)(mm²) 0.2
Max. cross section (flexible)(mm²) 16 Min. cross section (inflexible)(mm²) 0.2 Max. cross section (inflexible)(mm²) 10
AWG (min.) 24 AWG max. 6 No. of rows 1
Pins per row 1 Contamination level 3 Weight(g) 32.92
Colour Grey Connector type (category) PD terminal Configuration L
Connection (components) Pull spring Industrial goods Yes

This page is 1-conductor equipotential bonding terminal 784, part number 784-623.
You can find the detail information about specifications and dimensions on part number 784-623.

Tech Support