Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
226-110 |
226-120 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Stripping length (max.) (mm) | Min. stripping length (mm) | |
---|---|---|---|---|---|---|---|---|
14.81 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | 6 | 6 | ||
14.81 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | 10 | 10 |
Loading...
Color | Grey | Conforming series | 226 | Product size (height)(mm) | 22.00 |
---|---|---|---|---|---|
Product size (length)(mm) | 1.5 | Product size (width)(mm) | 26.00 | Enclosure material | Polyamide |
PCB terminal type (category) | Cover | Industrial goods | Yes | Wire protection | Yes |