PE busbar carrier 812【25 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

812-141

Part Number
812-141
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

163.96 €

25 Pieces Per Package

1 pack Available 26 Days

Loading...

  1. 1

Basic information

Conforming series 812 Color Green-yellow Product size (length)(mm) 11
Series (Wago serial terminal accessories) 812 Weight(g) 20.691 Accessory type Busbar mount
Industrial goods Yes

This page is PE busbar carrier 812, part number 812-141.
You can find the detail information about specifications and dimensions on part number 812-141.

Tech Support