Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1212211
Product size (height)(mm) | 192 | Product size (width)(mm) | 66 | Opening range of current clamps(mm) | 22 |
---|---|---|---|---|---|
A AC reading range (min.)(A) | 0.01 | Amperage reading range AC (max.)(A) | 300 | Amperage reading range DC (min.)(A) | 0.01 |
A DC reading range (max.)(A) | 300 | V AC reading range (min.)(mV) | 0.1 | V AC reading range (max.)(V) | 600 |
Voltage reading range DC (min.)(mV) | 0.1 | Voltage DC reading range (max.)(V) | 600 | AC resistance(MΩ) | 9 |
DC resistance(MΩ) | 9 | Reading range - resistance (min.) | 0.1 Ω | Reading range - resistance (max.) | 4 MΩ |
Frequency range (min.)(Hz) | 50 Hz | Frequency range (max.)(Hz) | 500 Hz | Basic accuracy (+/-)(%) | 0.5 |
Weight(g) | 205 | Display (counts) | 4000 | Multimeter type (category) | Handheld multimeter |
Calibrated to | Manufacturer's standards (no certificate) | Display (digital/mechanical/analogue) | Digital | Reading category | CAT III 300 V |
Measurement type | Average | Current reading | AC/DC | Voltage metering | AC/DC |
Power supply (details) | 2x AAA battery |
This page is Multimeter TESTFOX CC, part number 1212211.
You can find the detail information about specifications and dimensions on part number 1212211.