Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5031692
Color | Yellow | Writing area length(mm) | 8 | Writing area width(mm) | 20 |
---|---|---|---|---|---|
No. of markers | 10000 | Labels per sheet | 10000 | Max. temperature(°C) | +80 |
Min. temperature(°C) | -40 | Cable identifier type (category) | Device labelling | Cable marker features | Silicone-free |
Material | Polyester | Mounting type | Adhesive | Series (cable markers) | BMKD |
Suited for series | Universal usage |
This page is Label sheet for matrix printer BMKD, part number 5031692.
You can find the detail information about specifications and dimensions on part number 5031692.