Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3190658
Nominal current(A) | 12 | Connection (components) | Crimp | Max. cross section (flexible)(mm²) | 2.50 |
---|---|---|---|---|---|
Min. cross section (flexible)(mm²) | 1.50 | Number of pins | 1 | Product size (height)(mm) | 4.15 |
Product size (length)(mm) | 2.60 | Product size (width)(mm) | 18.80 | Stripping length (max.)(mm) | 4.00 |
Contact material | Copper alloy | Connectors | wire-to-board | Series (connectors) | MSTBC-MT |
Industrial goods | Yes |
This page is Female insert MSTBC-MT 1,5-2,5 BA, part number 3190658.
You can find the detail information about specifications and dimensions on part number 3190658.