Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Product size (width)(mm) | 107.6 | Product size (height)(mm) | 62.2 | Product size (length)(mm) | 89.7 |
---|---|---|---|---|---|
Colour | Light grey | Material | Polycarbonate (PC) | Enclosure type (category) | DIN rail casing (top) |
Compatible with (details) | BC 107.6 |