Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2279732 |
2896092 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (width) (mm) | Product size (height) (mm) | Product size (length) (mm) | Colour | Material | Enclosure type (category) | Compatible with (details) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.04 € | 60 | 7 Days | - | - | - | - | Plastic | Casing part | - | Yes | |||
3.04 € | 60 | 7 Days | 17.8 | 62.2 | 89.7 | Light grey | Polycarbonate (PC) | DIN rail casing (top) | BC 17.8 | - |
Loading...
Configure
Basic Attributes
Product size (width)(mm)
Product size (height)(mm)
Product size (length)(mm)
Colour
Material
Enclosure type (category)
Compatible with (details)
Industrial goods
Filter by standard shipping days
Optional Attributes