Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1414587
Nominal current(A) | 0.5 | Nominal voltage(V) | 48 | IP rating | IP65 |
---|---|---|---|---|---|
Number of pins | 8 | Contact material | CuSn | Coding | X |
Contact surface | Ni/Au | Connection (components) | Cut & Clip | Connection side A (sensors/actuators) | M8 plug, straight |
Sensor/actuator wiring type (category) | Sensor/actuator connector |
This page is Connector SACC, Socket straight M12 SPEEDCON, X-coded, part number 1414587.
You can find the detail information about specifications and dimensions on part number 1414587.