Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1421680
Nominal current(A) | 2 | Nominal voltage(V) | 48 | IP rating | IP65 |
---|---|---|---|---|---|
Number of pins | 8 | Contact material | CuSn | Coding | A |
Contact surface | Ni/Au | Connection (components) | Cut & Clip | Sensor/actuator wiring type (category) | Sensor/actuator connector |
This page is Connector SACC, Socket straight M12 SPEEDCON, part number 1421680.
You can find the detail information about specifications and dimensions on part number 1421680.