Plug / Adapter BNC-DV

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2805038

Part Number
2805038
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

95.35 €

10 7 Days

Loading...

  1. 1

Basic information

Industrial goods Yes Color Grey Product size (length)(mm) 42.50
Product size (width)(mm) 22

This page is Plug / Adapter BNC-DV, part number 2805038.
You can find the detail information about specifications and dimensions on part number 2805038.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360