Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1669628 |
1669712 |
1669725 |
1694101 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable length (m) | Core layout | Type (misc.) | |
---|---|---|---|---|---|---|---|---|
15.95 € | 12 | 7 Days | 5 | 32 x 0.10 mm | M8-bush, straight / free end | |||
11.05 € | 17 | 7 Days | 1.5 | 32 x 0.10 mm | M8-socket, straight / free end | |||
13.15 € | 14 | 7 Days | 3 | 32 x 0.10 mm | M8-socket, straight / free end | |||
22.95 € | 8 | 7 Days | 10 | 32 x 10 mm | M8-female connector, direct / free end |
Loading...
Connection side A (sensors/actuators) | socket, straight | Connection side B (sensors/actuators) | Cable, open end | Cable diameter(mm) | 4.4 |
---|---|---|---|---|---|
Outside diameter(mm) | 1.17 | Connector cross-section (max.)(mm²) | 0.25 | Temperature range(°C) | fixed applications -40 - +80 |
Number of pins | 3 | Nominal current(A) | 4 | Nominal current (details)(A) | 3 |
Nominal voltage(V AC) | 60 | Nominal voltage (details)(V) | 60 | IP rating | IP65/IP68/IP69K |
Thread type connection side | M8 | Coding | A | Cable colour | Black |
Connection (components) | Open end cable | Connector standard | Sensor connector | Connector type | Socket, straight |
Jacket material | PUR | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |