Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1424130
Cable length(m) | 0.5 | Number of pins | 4 | Nominal current(A) | 4 |
---|---|---|---|---|---|
Nominal voltage(V AC) | 63 | IP rating | IP67 | Thread type connection side | M12 |
Coding | T | Connection (components) | Open end cable | Connector standard | Sensor connector |
Connector type | Contact mount | Jacket material | PP | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
This page is Flush-type connector SACC-MCI, T-coding, 0.5 m long litz wires, part number 1424130.
You can find the detail information about specifications and dimensions on part number 1424130.
Configure
Basic Attributes
Optional Attributes