Manufacturer part number: 1521313
Brand: PHOENIX CONTACT
Price: 32.31 €
Delivery time: 7 Days
Allowable Current: 4 A
Connector cross section: 1.5 mm²
Number of pins: 3
Connection (components): Cut & Clip
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1521313
Part Number
|
---|
1521313 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Allowable Current (A) | Connector cross section (mm²) | Number of pins | Connection (components) | |
---|---|---|---|---|---|---|---|---|---|
32.31 € | 6 | 7 Days | 4 | 1.5 | 3 | Cut & Clip |
Loading...
Allowable Voltage(V) | 300 | Protection function (environmentally resistant) | IP67 | Coding | A |
---|---|---|---|---|---|
Thread type connection side | 7/8" | Connection side A (sensors/actuators) | socket, straight | Connection side B (sensors/actuators) | Customisable |
Connector standard | Sensor connector | Connector type | Socket, straight | Sensor/actuator wiring type (category) | Sensor/actuator connector |
This page is Plug-in connector SACC-MINFS, part number 1521313.
You can find the detail information about specifications and dimensions on part number 1521313.
Part Number |
---|
1456271 |
1456284 |
1521300 |
1521342 |
1521355 |
1521384 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Allowable Current (A) | Connector cross section (mm²) | Number of pins | Connection (components) |
---|---|---|---|---|---|---|---|---|---|
49.22 € | 4 | 7 Days | 9 | 2.5 | 5 | Screw terminal | |||
49.22 € | 4 | 7 Days | 9 | 2.5 | 5 | Screw terminal | |||
32.31 € | 6 | 7 Days | 4 | 1.5 | 3 | Cut & Clip | |||
34.13 € | 6 | 7 Days | 9 | 1.5 | 4 | Screw terminal | |||
34.13 € | 6 | 7 Days | 9 | 1.5 | 4 | Screw terminal | |||
38.09 € | 5 | 7 Days | 9 | 1.5 | 5 | Screw terminal |