Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1584389
Core cross section (max.)(mm²) | 2.5 | Core cross section (min.)(mm²) | 0.14 | Total number of pins | 15 + PE |
---|---|---|---|---|---|
Connector features | copper-plated | Connection (components) | Crimp | Colour | Grey |
Connectors | Socket inset | Series (connectors) | HC-D | Leading contact (PE) | Yes |
This page is HEAVYCON female insert, D15 series, crimp connection, part number 1584389.
You can find the detail information about specifications and dimensions on part number 1584389.