Manufacturer part number: 1414644
Brand: PHOENIX CONTACT
Price: 11.83 €
Delivery time: 7 Days
Terminal diameter (max.): 10.1 mm
Clamp diameter: 10 mm
Colour: Black
Material: Plastic
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1414644
Max. temperature(°C) | +100 | Min. temperature(°C) | -30 | IP rating | IP66 |
---|---|---|---|---|---|
Accessory type (casings) | Cable gland | Thread type | M40 |
This page is Cable gland-HC-B-GM, part number 1414644.
You can find the detail information about specifications and dimensions on part number 1414644.
Part Number |
---|
1414643 |
1414647 |
1414649 |
1414650 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Terminal diameter (max.) (mm) | Clamp diameter (mm) | Colour | Material |
---|---|---|---|---|---|---|---|---|---|
11.83 € | 16 | 7 Days | - | - | Black | Plastic | |||
23.60 € | 8 | 54 Days | - | - | Silver | - | |||
23.60 € | 8 | 54 Days | 8.6 | 8.50 | Silver | - | |||
23.60 € | 8 | 54 Days | 6.6 | 6.50 | Silver | - |