Screwed cable gland M20-M67

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1424534
1424537
1424540
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread length
(mm)
Spanner size
(mm)
Colour Material

8.55 €

25 7 Days 1024Light greyPlastic

15.10 €

15 7 Days 1024BlackPlastic

20.75 €

9 7 Days 822SilverMetal

Loading...

  1. 1

Basic information

Terminal diameter (max.)(mm) 11 Clamp diameter(mm) 6 Max. temperature(°C) +100
Min. temperature(°C) -20 IP rating IP67 Accessory type (casings) Cable gland
Thread type M20

Tech Support