Screwed cable gland M40-L68

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1424474

Part Number
1424474
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.76 €

35 7 Days

Loading...

  1. 1

Basic information

Terminal diameter (max.)(mm) 32 Clamp diameter(mm) 22 Thread length(mm) 18
Spanner size(mm) 53 Max. temperature(°C) +100 Min. temperature(°C) -20
IP rating IP68 Colour Light grey Accessory type (casings) Cable gland
Material Plastic Thread type M40

This page is Screwed cable gland M40-L68, part number 1424474.
You can find the detail information about specifications and dimensions on part number 1424474.

Tech Support