Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1415112 |
1415121 |
1417657 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Terminal diameter (max.) (mm) | Clamp diameter (mm) | Spanner size (mm) | Max. temperature (°C) | Min. temperature (°C) | IP rating | Colour | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
39.81 € | 5 | 7 Days | 35 | 23 | 55 | +75 | -40 | IP66 | Black | |||
39.81 € | 5 | 7 Days | 35 | 23 | 55 | +75 | -40 | IP66 | Black-blue | |||
11.02 € | 17 | 7 Days | 36 | 30 | 60 | +100 | -20 | IP68 | Light grey |
Loading...
Thread length(mm) | 18 | Accessory type (casings) | Cable gland | Material | Plastic |
---|---|---|---|---|---|
Thread type | M50 |
Configure
Basic Attributes
Terminal diameter (max.)(mm)
Clamp diameter(mm)
Spanner size(mm)
Max. temperature(°C)
Min. temperature(°C)
IP rating
Colour
Filter by standard shipping days
Optional Attributes