RJ45 male insert (1404388)

RJ45 male insert 1404388

Click on this image to zoom in.

Click on this image to zoom in.

  • RJ45 male insert 1404388
  • RJ45 male insert 1404388
  • RJ45 male insert 1404388
  • RJ45 male insert 1404388
  • RJ45 male insert 1404388

Product Details:

Manufacturer part number: 1404388

Brand: PHOENIX CONTACT

Price: 6.99

Delivery time: 7 Days


Technical Data:

Cable diameter: 1 mm

Connection side A (sensors/actuators): Customisable

IP rating: IP20

Nominal current: 1 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1404388

Part Number
1404388
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable diameter
(mm)
Connection side A (sensors/actuators) IP rating Nominal current
(A)

6.99 €

30 7 Days 1CustomisableIP201

Loading...

  1. 1

Basic information

Connector type Plug, straight No. of pins (RJ) 8 Nominal voltage(Vdc) 72
Connector standard Sensor connector Connection (components) Cut & Clip Connection side B (sensors/actuators) Customisable
Sensor/actuator wiring type (category) Sensor/actuator data cable Industrial goods Yes

This page is RJ45 male insert, part number 1404388.
You can find the detail information about specifications and dimensions on part number 1404388.

Variation of this product

Part Number
1418853
1652716
1652729
1688573
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable diameter
(mm)
Connection side A (sensors/actuators) IP rating Nominal current
(A)

7.25 €

30 7 Days 1CustomisableIP201.75

4.96 €

40 7 Days 1CustomisableIP200.5

6.92 €

30 7 Days 1CustomisableIP201

6.59 €

30 7 Days -RJ45-1.5

Tech Support