Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1405619
Nominal voltage(Vdc) | 32 | Nominal current(A) | 4 | Total number of pins | 2 |
---|---|---|---|---|---|
IP rating | IP65 | Contact material | CuSn | Sensor/actuator wiring type (category) | Sensor/actuator splitter/adapter |
This page is Distributor-SAC-ASI-J-Y-N, part number 1405619.
You can find the detail information about specifications and dimensions on part number 1405619.