D-SUB connector housing CUC-DST-GZNI-A / DSSC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1419725

Part Number
1419725
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.36 €

13 98 Days

Loading...

  1. 1

Basic information

Cable diameter(mm) 3.50 - 8.50 Connection angle(°) 45 Cable outlets 1
Temperature range(°C) -35°C to +100 Colour Zinc Case material Diecast zinc
Connector features + cable sleeve Accessory type (connectors) D-SUB housing Shielded Yes

This page is D-SUB connector housing CUC-DST-GZNI-A / DSSC, part number 1419725.
You can find the detail information about specifications and dimensions on part number 1419725.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360