Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1604450
Temperature range(°C) | -40 - +125 | IP rating | IP65 | Thread size | M40 |
---|---|---|---|---|---|
Series (connectors) | HC-B-TMB | Colour | Silver | Case material | Aluminium, die cast |
Connector features | Cable exit (straight) | Connector type (category) | Bush enclosure | Industrial goods | Yes |
This page is EMC housing HC-B 16-TMB, part number 1604450.
You can find the detail information about specifications and dimensions on part number 1604450.