Housing HC-EVO-B06

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1407625

Part Number
1407625
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.47 €

12 7 Days

Loading...

  1. 1

Basic information

Temperature range(°C) -40 - +125 IP rating IP66 Series (connectors) HC-EVO-B06
Type B06 Colour Black Case material Polyamide
Connector features + longitudinal brace Connector type (category) Connector enclosure Type (misc.) Coupling casing with longitudinal rail, height 90 mm

This page is Housing HC-EVO-B06, part number 1407625.
You can find the detail information about specifications and dimensions on part number 1407625.

Tech Support