Passive module UM-DELTA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5603258

Part Number
5603258
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

248.50 €

1 92 Days

Loading...

  1. 1

Basic information

Connection (components) Screws Total number of pins(Pole) 16 Max. cross section (flexible)(mm²) 2.5
Min. cross section (flexible)(mm²) 0.2 Max. cross section (inflexible)(mm²) 4 Min. cross section (inflexible)(mm²) 0.2
Max. temperature(°C) +50 Min. temperature(°C) -20 Stripping length (max.)(mm) 7
Connector (control) IDC/FLK strip Transfer module type (category) Fuse module Transfer module features Any orientation

This page is Passive module UM-DELTA, part number 5603258.
You can find the detail information about specifications and dimensions on part number 5603258.

Tech Support