Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
4303000 |
4305000 |
4311000 |
4316000 |
4319000 |
4322000 |
4323000 |
4324000 |
4325000 |
4326000 |
4329000 |
4330000 |
4331000 |
4332000 |
4333000 |
4334000 |
4336000 |
4337000 |
4338000 |
4339000 |
4342000 |
4345000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Material plate thickness cabinet (mm) | Impact strength | |
---|---|---|---|---|---|---|---|---|---|
31.07 € | 1 | Available | 3 Days | 55 | 55 | 37.5 | 4.5 | IK07 | |
37.51 € | 1 | Available | 3 Days | 80 | 75 | 56.5 | 4.5 | IK08 | |
38.57 € | 1 | Available | 3 Days | 110 | 75 | 56.5 | 4.5 | IK08 | |
45.52 € | 1 | Available | 3 Days | 160 | 75 | 56.5 | 4.5 | IK08 | |
49.85 € | 1 | Available | 3 Days | 190 | 75 | 56.5 | 4.5 | IK08 | |
53.11 € | 1 | Available | 3 Days | 230 | 75 | 56.5 | 4.5 | IK08 | |
34.28 € | 1 | Available | 3 Days | 55 | 55 | 59 | 4.5 | IK07 | |
45.52 € | 1 | Available | 3 Days | 110 | 75 | 75.5 | 4.5 | IK08 | |
49.85 € | 1 | Available | 3 Days | 160 | 75 | 75.5 | 4.5 | IK08 | |
43.35 € | 1 | Available | 3 Days | 80 | 75 | 75.5 | 4.5 | IK08 | |
49.85 € | 1 | Available | 3 Days | 190 | 75 | 75.5 | 4.5 | IK08 | |
93.68 € | 1 | Available | 3 Days | 160 | 160 | 91 | 6 | IK09 | |
84.96 € | 1 | Available | 3 Days | 220 | 120 | 91 | 4.5 | IK09 | |
76.24 € | 1 | Available | 3 Days | 122 | 120 | 91 | 4.5 | IK09 | |
119.83 € | 1 | Available | 3 Days | 260 | 160 | 91 | 6 | IK09 | |
147.05 € | 1 | Available | 3 Days | 360 | 160 | 91 | 6 | IK09 | |
67.20 € | 1 | Available | 3 Days | 320 | 100 | 81 | 5 | IK09 | |
185.83 € | 1 | Available | 3 Days | 255 | 250 | 121 | 6 | IK09 | |
218.63 € | 1 | Available | 3 Days | 255 | 250 | 161 | 6 | IK09 | |
294.05 € | 1 | Available | 3 Days | 360 | 360 | 90.8 | 6 | IK09 | |
366.21 € | 1 | Available | 3 Days | 600 | 250 | 121 | 6 | IK09 | |
218.63 € | 1 | Available | 17 Days | 560 | 160 | 91 | 6 | IK09 |
Loading...
IP rating | IP66 | RAL-number | 7000 | Mounting method | Other |
---|---|---|---|---|---|
Type of covering | Cover | Cover model | Closed | Type of door | None |
Transparent cover/door | No | With lock | No | Material plate thickness door/cover (mm) | 5 |
Housing material | Plastic | With mounting plate | Yes | Suitable for outdoor use | Yes |
Suitable for lightning protection | No | Circuit integrity | None | Extension possible | No |
Configure
Basic Attributes
Dimension width W(mm)
Dimension vertical H(mm)
Dimension depth D(mm)
Material plate thickness cabinet (mm)
Impact strength
Filter by standard shipping days
Optional Attributes