Staubli EB2 Insulated ø2 mm Socket

Staubli EB2 Insulated ø2 mm Socket

Click on this image to zoom in.

Click on this image to zoom in.

  • Staubli EB2 Insulated ø2 mm Socket
  • Staubli EB2 Insulated ø2 mm Socket
  • Staubli EB2 Insulated ø2 mm Socket
  • Staubli EB2 Insulated ø2 mm Socket
  • Staubli EB2 Insulated ø2 mm Socket
  • Staubli EB2 Insulated ø2 mm Socket
  • Staubli EB2 Insulated ø2 mm Socket
  • Staubli EB2 Insulated ø2 mm Socket
  • Staubli EB2 Insulated ø2 mm Socket
  • Volume Discount
[Features]
·Brass, insulation, gold-plated, ø2 mm socket.
·The socket is pushed into a panel such as perforated plastic, metal.
·Connection: Flat connection tab, 2.8 mm × 0.8 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23.1011-21
23.1011-22
23.1011-23
23.1011-24
23.1011-25
23.1011-27
23.1011-28
23.1011-29
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.33 €

25 Available 3 Days

1.33 €

1 Available 3 Days

1.04 €

25 Available 3 Days

1.04 €

25 Available 3 Days

1.04 €

25 Available 3 Days

1.04 €

25 Available 3 Days

1.04 €

25 Available 3 Days

1.33 €

25 Available 3 Days

Loading...

  1. 1

Basic information

Rated values 30 VAC, 10 A / 60 VDC, 10 A Diameter of plug system 2 mm Test accessory acc. To IEC EN 61010-031
Assembly instruction MA 102 Base material electrical contact CuZn Surface treatment electrical contact Au

Tech Support