Pushbutton planar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
XB4BA21
XB4BA31
XB4BA42
XB4BA51
XB4BA61
XB4BW31B5
XB4BW33B5
XB4BW34B5
XB4BW36B5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (depth)
(mm)
Colour Light colour Bulb type Lighting type

19.16 €

1 Available 3 Days 52Black--None

19.16 €

1 Available 3 Days 52Green--None

20.23 €

1 Available 3 Days 52Red--None

19.16 €

1 Available 3 Days 52Yellow--None

19.16 €

1 Available 3 Days 52Blue--None

39.64 €

1 Available 3 Days 57WhiteWhiteLED (monochrome)Area illumination

39.64 €

1 Available 8 Days 57GreenGreenLED (monochrome)Area illumination

47.68 €

1 Available 8 Days 57RedRedLED (monochrome)Area illumination

47.68 €

1 Available 3 Days 57BlueBlueLED (monochrome)Area illumination

Loading...

  1. 1

Basic information

Shape (type) Round Recess diameter 22.5 Product size (height)(mm) 47
Product size (width)(mm) 30 Switching current (max.)(A) 3 Switching voltage(V) 240
IP rating IP66 Connection (components) Screws Functions (switches) momentary
Type (misc.) flat Print motif None Switch features Planar

Tech Support