Thorsman-cable clamps (nail) 【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2032043

Part Number
2032043
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.84 €

100 Pieces Per Package

1 pack Available 21 Days

Loading...

  1. 1

Basic information

Product type Cable clips Bundle dia. range 7 up to 10 mm Length (nail)(mm) 25
Max. temperature(°C) +80 Min. temperature(°C) -40 Quantity(pc(s)) 100
Cable bracket features halogen-free Colour Black Material Steel
Halogen-free Yes

Tech Support