Shunt release

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NZM4-XA12AC/DC
NZM4-XA24AC/DC
NZM4-XA48AC/DC
NZM4-XA60AC/DC
NZM4-XA110-130AC/DC
NZM4-XA208-250AC/DC
NZM4-XA380-440AC/DC
NZM4-XA480-525AC/DC
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)

209.17 €

1 37 Days 12|1212|1212|12

209.17 €

1 5 Days 24|2424|2424|24

209.17 €

1 33 Days 48|4848|4848|48

209.17 €

1 35 Days 60|6060|6060|60

209.17 €

1 4 Days 110|130110|130110|130

209.17 €

1 5 Days 208|250208|250208|250

209.17 €

1 35 Days 380|440380|440380|440

199.78 €

1 37 Days 480|525480|52524|525

Loading...

  1. 1

Basic information

Suitable for off-load switch true Suitable for overload relay false Type of electric connection Screw connection
Suitable for motor safety switch false Suitable for power circuit breaker true Voltage type for actuating AC/DC
Number of contacts as normally closed contact 0 Number of contacts as normally open contact 0 Number of contacts as change-over contact 0
End value adjustment range undelayed short-circuit release(A) 0 Initial value of the undelayed short-circuit release - setting range(A) 0

Tech Support