Digital monitoring relay Current monitoring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3UG4622-1AW30

Part Number
3UG4622-1AW30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

169.43 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 92 Product size (width)(mm) 22.5 Product size (depth)(mm) 31
Product size (length)(mm) 86 Adjustment range (amperage) 0.05 - 15 A Durability 10000000
Electrical lifespan 100000 Hysteresis 0.01 - 5 A Min. temperature(°C) -25
Max. temperature(°C) +60 Operating voltage (range) 24 - 240 V DC/AC Reading range (min.)(A) 0.05
Reading range (max.)(A) 10 IP rating IP20 Contact type SPDT-CO
Connection (components) Screws Functions (relays) 1-phase, Overcurrent, Undercurrent Type (misc.) 1-phase current monitoring

This page is Digital monitoring relay Current monitoring, part number 3UG4622-1AW30.
You can find the detail information about specifications and dimensions on part number 3UG4622-1AW30.

Tech Support